IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文
한국어
PFCA710-01-1
SMC Corporation
센서기기
Controller
PFCA Flow Controller for Air
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc_jp/sensors/controller/pfca/pfca7_asmtab.prj},{NB=PFCA710-01-1},{FLOW=10},{PORT=01},{INOUTPUT=1},{OPTION1=},{UNIT=},{OPTION2=},{CERTIFICATE=},{PPATH=assembly/pfca7_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
PFCA7 - Flow Controller for Air
BOM
PFCA710-01-1
FLOW
Rated flow range
(10) 0.1~10L/min
(25) 0.2~25L/min
(50) 0.5~50L/min
(11) 1~100L/min
(10) 0.1~10L/min
(25) 0.2~25L/min
(50) 0.5~50L/min
(11) 1~100L/min
PORT
Port size
(01) Rc1/8
(N1) NPT1/8
(F1) G1/8
(C4) ø4
(C6) ø6
(01) Rc1/8
(N1) NPT1/8
(F1) G1/8
(C4) ø4
(C6) ø6
INOUTPUT
입출력 사양
(1) IN: Analog input 1 to 5 V; OUT1: IO-Link/NPN/PNP; OUT2: Analog output 1 to 5 V⇔Analog 0 to 10 V
(2) IN: Analog input 4 to 20 mA; OUT1: IO-Link/NPN/PNP; OUT2: Analog output 4 to 20 mA
(1) IN: Analog input 1 to 5 V; OUT1: IO-Link/NPN/PNP; OUT2: Analog output 1 to 5 V⇔Analog 0 to 10 V
(2) IN: Analog input 4 to 20 mA; OUT1: IO-Link/NPN/PNP; OUT2: Analog output 4 to 20 mA
OPTION1
옵션1
(-) M12 Lead wire with connector (3m/5)
(N) 커넥터부착 리드선 없음
(Q) M12-M12 Lead wire with connector (3m/5)
(-) M12 Lead wire with connector (3m/5)
(N) 커넥터부착 리드선 없음
(Q) M12-M12 Lead wire with connector (3m/5)
UNIT
Unit specification
(-) 단위전환기능부착
(M) SI단위 고정
(-) 단위전환기능부착
(M) SI단위 고정
OPTION2
옵션2
(-) 없음
(R) With bracket (For without flow adjustment valve)
(S) With bracket(For with flow adjustment valve)
(-) 없음
(R) With bracket (For without flow adjustment valve)
(S) With bracket(For with flow adjustment valve)
CERTIFICATE
취급설명서/교정설명서
(-) With operation manual + without calibration certificate
(Y) Without operation manual + without calibration certificate
(K) With operation manual + with calibration certificate
(T) Without operation manual + with calibration certificate
(-) With operation manual + without calibration certificate
(Y) Without operation manual + without calibration certificate
(K) With operation manual + with calibration certificate
(T) Without operation manual + with calibration certificate
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D