Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfs1200_12_054nac - Bel Power Solutions
Bill of material
PFS1200-12-054NAC
PN
Part Number
PFS1200-12-054NAC
DESC
Description
Front End AC-DC Power Supply, Power 1200W, Output 12VDC, 100A, Input 90-264VAC, Normal Airflow, C16 Socket, Standby Output 12V
POWER
Power
1200 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
100 A
OT
Operating Temperature
0 to 45 °C
Recommendations
Loading ...
Download CAD models
Previews
3D
2D