Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PG2431 - Electronic contact manometers with analogue display
Bill of material
PG2431
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PG2431: Electronic pressure sensor with analogue display; 0...250 bar; 0...25 MP
DESCLONG
Long Description
Electronic pressure sensor with analogue display; 0...250 bar; 0...25 MPa; G 1/2 external thread; switching signal; analogue signal; 4...20, invertible; (scalable) mA; Connector; -25...80 °C; IP 67; IP 69K; relative pressure
BN
Bestellnummer
PG2431
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PG-250-REB12-MFRKG/US/ /P
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D