Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PG2897 - all level sensors
Bill of material
PG2897
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PG2897: Electronic pressure sensor with analogue display; -0.05...1 bar; -50...1
DESCLONG
Long Description
Electronic pressure sensor with analogue display; -0.05...1 bar; -50...1000 mbar; -0.73...14.5 psi; G 1 external thread sealing cone; switching signal; analogue signal; 4...20, invertible; (scalable) mA; Connector; Medium temperature -25...125; (145 max. 1h) °C; IP 67; IP 69K; relative pressure
BN
Bestellnummer
PG2897
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PG-001-REA01-MFRKG/US/ /P
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D