Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump & Motor Division
Description
PGP350 - PGP350 Series Gear Pump - Cast Iron - w/Bushing
Bill of material
PGP350C442FBAB05-11
PN
Part No.
PGP350C442FBAB05-11
SERIES
Series
PGP350
U
Unit
CSES
Continental Shaft or Extended Studs
SOS
System Operating Speed (RPM)
SR
System Rotation
SP
System Porting
SECOB
Shaft End Cover / Outboard Bearings
SECMF
Shaft End Cover / Mounting Flange
PEC
Port End Cover
MP
Maximum Pressure
GH
Gear Housing
GWD
Gear Width (Displacement)
GHFR
Gear Housing Flow (Reference)
5.0 GPM / 19 LPM at 900 RPM
ST
Shaft Type
BCOC
Bearing Carrier / Outlet Configuration
BC
Bearing Carrier
MPS2
Maximum Pressure Section 2
GHS2
Gear Housing Section 2
GWDS2
Gear Width (Displacement) Section 2
CS
Connecting Shaft
Recommendations
Loading ...
Download CAD models
Previews
3D
2D