Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
NITTO KOHKI
Description
PH Type - Plug
Bill of material
20PH STEEL
CNSORDERNO
Order number
ASSYNO
Assy No.
RE
Remarks
S
Application
MT
Material
STEEL
M
Mass
g
L
mm
H
mm
A
mm
C
20 mm
T
mm
BP
mm
BD
7.5 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D