Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NITTO KOHKI
Description
PH Type - Plug
Bill of material
22PH BRASS
CNSORDERNO
Order number
ASSYNO
Assy No.
S
Application (Hose)
mm
MT
Material
BRASS
M
Mass
g
L
55 mm
C
23.5 mm
A
28 mm
H
ΦH
11 mm
T
ΦT
mm
B
ΦB
5 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D