Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WMBerg
Description
PH3M - Dual Gear Hubs - Stainless Steel - DIN 1.4305 3mm to 8mm Bore
Bill of material
PH3M-2
PN
Product No.
DES
Description
Dual Gear Hub
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Stainless Steel - DIN 1.4305
OD
Bore Size ØD
mm
T
Gear Face Width
3.00 mm
OA
Hub Diameter ØA
mm
B
Hub Projection
6.5 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D