Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Industrial Filtration
Description
Pi 2110 - Nominal pressure 40 bar (570 psi), nominal size 630 and 1000
Bill of material
Pi 211063-013
CNSORDERNO
Order number complete filter
TYPE
Filter type name
SIZE
Nominal size
l/min
WP
Operating pressure
40 bar (570 psi)
OT
Operating temperature
-10 to 120 °C
FE
Filter elements
FEPDF
Filter elements PDF
Data sheets filter elements
SYM
Version
SM
Sealing material
FL
Flange connection
other
PIS
Maintenance indicator type
MIEC
Maintenance indicator Electrical connection
MOP
Max. operating pressure
bar
WORKSPACE
Service area
PDF
Product datasheet
Download
LINK
Webpage link
Webpage
DESCRLONG
Description long
High performance filters for modern hydraulic systems
DESCRSHORT
Description short
Low Pressure Filter
Recommendations
Loading ...
Download CAD models
Previews
3D
Characteristics Graph
2D