Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Industrial Filtration
Description
Pi 270 - Nominal pressure 16 bar (230 psi), up to nominal size 315
Bill of material
PI2720-060
CNSORDERNO
Order number complete filter
TYPE
Filter type name
SIZE
Nominal size
l/min
WP
Operating pressure
OT
Operating temperature
-10 to 120 °C
FE
Filter elements
FEPDF
Filter elements PDF
Data sheets filter elements
SYM
Version
SM
Sealing material
NBR
PIS
Maintenance indicator type
MIEC
Maintenance indicator Electrical connection
without
CX
Connection size
WORKSPACE
Service area
PDF
Product datasheet
Download
LINK
Webpage link
Webpage
DESCRLONG
Description long
High performance filters for modern hydraulic systems
DESCRSHORT
Description short
Suction Filter / Low Pressure Filter
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Characteristics Graph
2D