IFC 4.0 제작
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Industrial Filtration
생성됨: 15.05.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Industrial Filtration
PI37010-010
Industrial Filtration
Hydraulic Filters
Duplex Filters
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{filtration/pressure_filters/duplex_filters/pi_3700_asmtab.prj},{NB=PI37010-010(100)},{TYPE=Pi 37010},{TYPENB=PI37010},{SIZE=100},{WP=10^7 load changes 250 bar (3620 psi), 10^6 load changes 315 bar (4570 psi)},{OT=-10 to 120},{FE=},{FEPDF=Data sheets filter elements},{SYM=010},{SM=},{PIS=},{MIEC=},{FL=},{WORKSPACE=1},{A=78},{B=38},{C=G 1},{D=370},{E=422},{F=80},{G=27},{H=65},{I=144},{J=45},{K=182},{L=M8x15},{M=55},{N=90},{O=45},{P=100},{R=86},{S=0.0},{T=0.00},{U=-},{WEIGHT=14.0},{PDF=Download},{LINK=Webpage},{DESCRLONG=High performance filters for modern hydraulic systems},{DESCRSHORT=Medium Pressure Filter},{SIZECFG=110},{PPATH=pi_3700/pi_3700_asmtpl.prj},{STEPX=0},{YAXIS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
Industrial Filtration
Description
Pi 3700 - Duplex filter - Nominal pressure 200/250/315 bar (2900/3620/4570 psi), nominal size up to 400
Bill of material
PI37010-010
CNSORDERNO
Order number complete filter
PI37010-010
PI37010-010
TYPE
Filter type name
Pi 37010
Pi 37010
SIZE
Nominal size
100
100
l/min
WP
Operating pressure
10^7 load changes 250 bar (3620 psi), 10^6 load changes 315 bar (4570 psi)
10^7 load changes 250 bar (3620 psi), 10^6 load changes 315 bar (4570 psi)
OT
Operating temperature
-10 to +120
°C
FE
Filter elements
none
Pi 21010 DN PS 3 NBR
Pi 22010 DN PS 6 NBR
Pi 23010 DN PS 10 NBR
Pi 24010 DN PS 16 NBR
Pi 25010 DN PS 25 NBR
Pi 71010 DN PS vst 3 NBR
Pi 72010 DN PS vst 6 NBR
Pi 73010 DN PS vst 10 NBR
Pi 74010 DN PS vst 16 NBR
Pi 75010 DN PS vst 25 NBR
none
Pi 21010 DN PS 3 NBR
Pi 22010 DN PS 6 NBR
Pi 23010 DN PS 10 NBR
Pi 24010 DN PS 16 NBR
Pi 25010 DN PS 25 NBR
Pi 71010 DN PS vst 3 NBR
Pi 72010 DN PS vst 6 NBR
Pi 73010 DN PS vst 10 NBR
Pi 74010 DN PS vst 16 NBR
Pi 75010 DN PS vst 25 NBR
FEPDF
Filter elements PDF
Data sheets filter elements
SYM
Version
blind plug for indicator ✔
blind plug for indicator
blind plug for indicator
bypass-valve 7 bar for high-pressure, blind plug for indicator
bypass-valve 7 bar for high-pressure, blind plug for indicator
bypass-valve 7 bar for high-pressure, visual indicator
bypass-valve 7 bar for high-pressure, visual indicator
bypass-valve 7 bar for high-pressure, electrical indicator
bypass-valve 7 bar for high-pressure, electrical indicator
visual indicator 5 bar
visual indicator 5 bar
electrical indicator 5 bar
electrical indicator 5 bar
visual indicator 2.2 bar
visual indicator 2.2 bar
electrical indicator 2.2 bar
electrical indicator 2.2 bar
SM
Sealing material
NBR
FKM (FPM)
NBR
FKM (FPM)
PIS
Maintenance indicator type
without
without
MIEC
Maintenance indicator Electrical connection
without
without
FL
Flange connection
Thread ISO 228
Flange ISO 6162-1
Thread ISO 228
Flange ISO 6162-1
WORKSPACE
Service area
Yes
No
Yes
No
PDF
Product datasheet
Download
LINK
Webpage link
Webpage
DESCRLONG
Description long
High performance filters for modern hydraulic systems
DESCRSHORT
Description short
Medium Pressure Filter
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
Characteristics Graph
2D