Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PI009A - all pressure sensors / vacuum sensors
Bill of material
PI009A
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PI009A: Combined pressure sensor; -1...1 bar; -1000...1000 mbar; -14.5...14.5 ps
DESCLONG
Long Description
Combined pressure sensor; -1...1 bar; -1000...1000 mbar; -14.5...14.5 psi; -100...100 kpa; G 1 external thread sealing cone; switching signal; analogue signal; 4...20, invertible; (scalable 1:4) mA; 0...10, invertible; (scalable 1:4) V; Connector; -20...60; (when used outside the hazardous area:; Ambient temperature: -25...85 °C; Medium temperature: -25...125 °C / 145 °C < 1h) °C; IP 65; relative pressure; vacuum
BN
Bestellnummer
PI009A
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PI-1-1BREA01-MFRKG/US/3D/3G /P
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D