Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
PI2203 - Use in process technology at high temperatures
Bill of material
PI2203
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PI2203: Electronic pressure sensor; -1...25 bar; -14.4...362.7 psi; -0.1...2.5 M
DESCLONG
Long Description
Electronic pressure sensor; -1...25 bar; -14.4...362.7 psi; -0.1...2.5 MPa; Clamp DN40 (1,5"); switching signal; analogue signal; IO-Link; 4...20, invertible; (scalable) mA; Connector; -20...200 °C; IP 67; IP 68; IP 69K; relative pressure; vacuum
BN
Bestellnummer
PI2203
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PI-025-REZ01-MFRKG/US/ /P
ERPGRSUPPLIER
ERP Group Supplier
H4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D