Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
PI2206 - Use in process technology at high temperatures
Bill of material
PI2206
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PI2206: Electronic pressure sensor; -0.124...2.5 bar; -1.8...36.27 psi; -12.4...
DESCLONG
Long Description
Electronic pressure sensor; -0.124...2.5 bar; -1.8...36.27 psi; -12.4...250 kpa; Clamp DN40 (1,5"); switching signal; analogue signal; IO-Link; 4...20, invertible; (scalable) mA; Connector; -20...200 °C; IP 67; IP 68; IP 69K; relative pressure
BN
Bestellnummer
PI2206
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PI-2,5BREZ01-MFRKG/US/ /P
ERPGRSUPPLIER
ERP Group Supplier
H4