Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PI2896 - Full-metal housing with display for the process technology
Bill of material
PI2896
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PI2896: Electronic pressure sensor; -0.124...2.5 bar; -124...2500 mbar; -1.8...3
DESCLONG
Long Description
Electronic pressure sensor; -0.124...2.5 bar; -124...2500 mbar; -1.8...36.27 psi; -12.4...250 kpa; G 1 external thread sealing cone; switching signal; analogue signal; IO-Link; 4...20, invertible; (scalable) mA; Connector; -25...125; (145 max. 1h) °C; IP 67; IP 68; IP 69K; relative pressure
BN
Bestellnummer
PI2896
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
Recommendations
Loading ...
Download CAD models
No generation actions are associated with this part
Previews