Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Pin jaws - -
Bill of material
282430
BEST
Order No.
282430
WS
Material
Stainless steel
BACKENB
Jaw width
50 mm
LUMFANG
Scope of delivery
One set
B
width
50 mm
B1
Distance
40 mm
D
diameter
4.5 mm
D1
diameter
2 mm
H
height
20 mm
H1
Distance
5 mm
H2
Distance
12 mm
L
Length
9 mm
L1
Distance
3 mm
BS
Description
für kürzere Spannweiten
Recommendations
Loading ...
Download CAD models
Previews
3D
2D