Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
Pinion gear A type (Module 2)
Bill of material
M2A15
PNO
Product No.
M
Module
2 mm
NOT
Number of teeth
mm
DO
Tip diameter
mm
DP
Pitch diameter
mm
SD
Bore
mm
T
Tooth width
20 mm
SH
Shape
S5
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D