Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
INDA
Description
PIRANO+ VERTICAL - With internal frame front light
Bill of material
S921277SA
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
S921277SA
MAT2
Frame finish
BT
Bluetooth
USB
USB port
WT
Watt
94 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S921277SA
SDESCR1
Very Short Description 1
INDA Sp.arr.rett.c/luce. S921277SA
SDESCR2
Very Short Description 2
PIRANO+L40xH160xP6.5 SA
ARTDESC
Article Description
Brand: INDA Serie: PIRANO+ Specchio d arredo rett. con luce Prod. No.: S921277SA L40xH160xP6.5 Aluminium SA
INTERCODE
International Code
EAN-13:8021586828651
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
WIDTH
Width
40 cm
HEIGHT
Height
160 cm
DEPTH
Depth
6.5 cm
WEIGHT
Weight
10.000 kg
SER
Series
Pirano+
LINE
Line
Mirror with Lighting
MOD
Model
S921277SA
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Pool products
S92
STRUT
Material structure
Aluminium
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
2D