Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bordignon
Description
PL-1/8B - EXTENSION FITTINGS G1/8 – 26mm
Bill of material
PL-1/8B
A
Maximum Dimension
H34 X Ømax 20 mm
B
Male Connection
1/8 G Inch
C
Female Connection
1/8 G Inch
HEX
Hexagonal Key
CH 17 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D