Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl155ac_204 - Cinch Connectivity Solutions
Bill of material
PL155AC-204
PN
Part Number
PL155AC-204
DESC
Description
TRS Plug, Full Crimp, Straight, 3-lug, For 10602 Cable
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
TYPE
Type
TRS
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
10602
MF
Max Frequency
500 MHz
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D