Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
PL16-50 - Aluminium Roller Guide Proline
Bill of material
PO-20856PL25(HUB=0,POS=0,1.65kg,0)
D
Piston Diameter
mm
VERSION
Quality of version
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
POS
Position of carriage
mm
WEIGHT
Mass of linear drive with guide [kg]
WEIGHT2
Mass of guide carriage [kg]
MAXSTROKE
Maximum Stroke
6000.000 mm
A
mm
B
mm
J
mm
M
mm
Z
mm
AA
mm
BB
mm
DB
5.000 mm
DD
mm
CF
mm
EC
mm
EE
mm
EG
mm
EJ
mm
EK
mm
EL
6.000 mm
FF
mm
FS
mm
FT
mm
GG
mm
JJ
mm
ZZ
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D