Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl375_9 - Cinch Connectivity Solutions
Bill of material
PL375-9
PN
Part Number
PL375-9
DESC
Description
TRT Plug, Wrench Crimp, Straight, Threaded, For TWC-78-2 Cable
TS
Termination Style
Cable
TT
Termination Type
Wrench Crimp
TYPE
Type
TRT
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
TWC-78-2, TWC-124-2
MF
Max Frequency
500 MHz
Recommendations
Loading ...
Download CAD models
Previews
3D
2D