Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl75_33 - Cinch Connectivity Solutions
Bill of material
PL75-33
PN
Part Number
PL75-33
DESC
Description
TRB Plug, Wrench Crimp, Straight, 3-lug, For TRC-75-1
TS
Termination Style
Cable
TT
Termination Type
Wrench Crimp
TYPE
Type
TRB
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
TRC-75-1
MF
Max Frequency
500 MHz
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D