Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl75c_203 - Cinch Connectivity Solutions
Bill of material
PL75C-203
PN
Part Number
PL75C-203
DESC
Description
TRB Plug, Full Crimp, Straight, 3-lug, For TWC-124-1A Cable
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
TYPE
Type
TRB
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
TWC-124-1A
MF
Max Frequency
500 MHz
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D