Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl75c_212 - Cinch Connectivity Solutions
Bill of material
PL75C-212
PN
Part Number
PL75C-212
DESC
Description
TRB Plug, Full Crimp, Straight, 3-lug, For 2524E0114 Cable
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
TYPE
Type
TRB
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
2,52E+117
MF
Max Frequency
500 MHz
Empfehlungen
Daten werden geladen ...
CAD-Modelle herunterladen
Voransichten
3D
2D