Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl75c_213 - Cinch Connectivity Solutions
Bill of material
PL75C-213
PN
Part Number
PL75C-213
DESC
Description
TRB Plug, Full Crimp, Straight, 3-lug, For TWC-78-2 Cable
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
TYPE
Type
TRB
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
TWC-78-2
MF
Max Frequency
500 MHz
Recommendations
Loading ...
Download CAD models
Previews
3D
2D