Catalog navigation
CAD模型选择
可提供的产品: 41
HELP_VARIABLE
Company
Haberkorn
Description
Plate wheels duplex 1 1/2"x1" (24 B-2)
Bill of material
T15339
NAME
Name
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
D2
mm
KG
kg
B2
72 mm
B1
b1
24.1 mm
C
4 mm
R3
r3
38 mm
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D