Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
Promatec
Description
PLC1600412, PLC1600612 - Panel Mount - Hose Barb
Bill of material
PLCD1600412
PN
Part No.
VNVIS
Valved/Non-Valved
ID
Tubing Size ID
Inch
IDM
Tubing Size ID
mm
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
PLC12
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
32°F
WCOLUMN
CPC Low
0°C
XCOLUMN
CPC High
160°F
YCOLUMN
CPC High
71°C
AECOLUMN
CPC Sterilization Method ID
Gamma: Up to 50 kGy irradiation
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Almond Polypropylene
BBCOLUMN
BCCOLUMN
Stainless Steel
BDCOLUMN
Stainless Steel
BECOLUMN
Barrel Nickel plated brass panel nut
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D