Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
PLT-10 with base and connection on opposite sides - Solenoid valve
Bill of material
722213541100
CODE
Code
722213541100
FA
Family
Solenoid valves series "PLT-10"
PO
Positioning
Base and Connection on opposite sides
PC
Power connection
Plug-in
T
Through Ø
0.6 mm
P
Power
0.8 W
V
Voltage
24VDC Volt
L
LED
LED
MC
Manual control
manual monostable
VERS
Version
Standard
M
Manual
with
OP
Operating pressure
3÷7 bar
FR
Flow rate at 6
9 NI/min
TC
TMax coil T at 24VDC
93 °C
W
Weight
12 g
INFO
Catalogue
Catalogue
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.