Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
MC-PM Type - Plug
Bill of material
MC-05PM SUS NBR
CNSORDERNO
Order number
MC-05PM SUS NBR
ASSYNO
Assy No.
CB21048
S
Application
M5 x 0.8
MT
Material
SUS
M
Mass
2.2 g
L
17 mm
C
9.2 mm
A
4.5 mm
H
H (WAF)
Hex.8 mm
T
M5 x 0.8 mm
B
ΦB
2.5 mm
SM
Seal material
NBR
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D