Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
JW Winco
Description
PM 500 - "PolyMount"™ Leveling Mounts, Steel, Plastic Base, Threaded Stud Type, Type E, With rubber pad, Inch
Bill of material
"PolyMount"™ Leveling Mount PM500-5.00-1x8-4.00-E
PARTNUMBER
WINCO PARTNUMBER
D1
5.00 Inch
D2
Thread
L1
Inch
L2
Inch
L3
0.83 Inch
L4
0.315 Inch
AF
Inch
ANGLE
Pivoting angle
°
MLSB
Maximum Load
44482.22
WEIGHT
Weight
0.00000 kg
CTN
US-Customs Tariff Number
8487900080
ROHS
INFOWINCO
Product details
Product details
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D