Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
PMI14V-F112-U-IO-V31 - Inductive Positioning Systems (PMI)
Bill of material
PMI14V-F112-U-IO-V31
PRODUCT_PICTURE
Product Picture
MANUID
PMI14V-F112-U-IO-V31
DESCSHORT
Short Description
Inductive positioning system PMI14V-F112-U-IO-V31
EAN
4050143043941
MANUTYPEDESC
Manufacturer Type Description
PMI14V-F112-U-IO-V31
BAD874004
Nominal measurement range
14 mm
AAC965006
Max. supply voltage
30 V
AAC962006
Min. supply voltage
18 V
BAA038006
min. ambient temperature
-25 °C
BAD823004
Width of sensor
35 mm
BAA039006
max. ambient temperature
70.00 °C
BAD856005
Length of sensor
35 mm
BAD849004
Height of sensor
30.5 mm
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.050
LENGTH
0.067
WIDTH
0.034
DEPTH
0.035
CTC
Customs tariff number
9031 8020 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D