Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PN2005-A1_S54451-B5-A1
Bill of material
S54451-B5-A1
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
PN2005-A1
SA700ID04
Product feature
PN2005-A1 Planet IGS-10020MT-Switch
SA700ID05
Width
56 mm
SA700ID06
Depth
88 mm
SA700ID07
Height
135 mm
SA700ID08
mass (net)
0.720 kg
LINK
http://www.siemens.com/btproduct?S54451-B5-A1
SA810ID03
Manufacturer’s reference number
S54451-B5-A1
SA810ID04
Datanorm number
S54451-B5-A1
SA810ID06
GTIN number
SA810ID10
Description text
Planet IGS-10020MT-Switch
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220421
ETIMCLASSC
ETIM Classcode
EC000200
ETIMCLASSN
ETIM Classname
Fieldbus, decentr. periphery - digital I/O module
IFCEXPORT
IfcAsExport
IfcSwitchingDevice.USERDEFINED
OMNICLASSNU
Omniclass number
23-37 13 17
OMNICLASS
Omniclass title
Wide Area Network Devices
UNICLASSC
Uniclass code
Pr_70_75_52_56
LODLEVEL_
0,'None'
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D