Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PN4223 - Type PN / PE with digital display
Bill of material
PN4223
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PN4223: Electronic pressure monitor; 0...25 bar; 0...363 psi; 0...2.5 MPa; 1/4"
DESCLONG
Long Description
Electronic pressure monitor; 0...25 bar; 0...363 psi; 0...2.5 MPa; 1/4" NPT internal thread; switching signal; Connector; -25...80 °C; IP 65; relative pressure
BN
Bestellnummer
PN4223
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PN-025-RBN14-HFBOW/LS/ /V
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D