Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PNA2007-A1_S54451-B52-A1
Bill of material
PNA2007-A1 Repeater (CAT5)(200)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
LODLEVEL
LOD Level
SA300ID03
Type (ASN)
SA700ID04
Product feature
SA700ID05
Width
mm
SA700ID06
Depth
mm
SA700ID07
Height
115 mm
SA700ID08
mass (net)
0.90 kg
LINK
http://www.siemens.com/btproduct?S54451-B52-A1
SA810ID03
Order number
SA810ID04
DataNorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
ETIMCLASSC
ETIM classcode
EC000200
ETIMCLASSN
ETIM classname
IFCEXPORT
IfcAsExport
OMNICLASSNU
Omniclass number
OMNICLASS
Omniclass title
UNICLASSC
Uniclass code
LODLEVELX
LOD Level Help Variable
'200','200','400','400'
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D