Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
POL945.00/STD_S55663-J450-A100
Bill of material
S55663-J450-A100_POL945.00/STD_300
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA110ID05
Typ / ASN
SA100ID04
Operating range
Room automation
SA700ID04
Product name
PREVIEW
LOD
Level of Details
SA200ID03
Design
With open- and closed-loop control
SA250ID03
Capability of communication
Communicative
SA260ID03
I/O
Automation station (controller)
SA300ID03
Structure
Modular
SA400ID03
Form of installation
Rail installation
SA450ID03
Type of fixing
Busbar fixing
SA500ID03
Casing material
Plastics
SA950ID03
Nenn-/ Betriebsspannung
24 V
SA950ID05
Art der Nenn-/Betriebsspannung
AC/DC
SA700ID14
IP rating
IP20
SA700ID05
Minimum ambient temperature (in operation)
-40 °C
SA700ID06
Maximum ambient temperature (in operation)
70 °C
SA700ID12
Maximum ambient humidity (in operation)
% rF
SA71016ID04
length
75.00 mm
SA71016ID05
Width
mm
SA71016ID06
Height
116.00 mm
SA71016ID07
Mass (net)
kg
SA740ID03
Designation of the approval
SA740ID04
Approval markings
LINK
Product link
http://www.siemens.com/btproduct?S55663-J450-A100 mm
SA810ID03
Order number
SA810ID06
GTIN number
SA810ID10
Description/supplementary text for the order number
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Internet address of the manufacturer
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC011487
ETIMCLASSN
ETIM classname
Free programmable controller
IFCEXPORT
IfcExportAs
IfcElectricDistributionBoard.DISTRIBUTIONBOARD
OMNICLASSNU
OmniClass number
23-35 37 11
OMNICLASS
OmniClass title
Automatic Transfer Switches
UNICLASSC
Pr_75_50_20_43
SA010ID02
Sheet number of the guideline
50
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D