Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
Pola easy - Mirror with satin aluminium frame. With front light
Bill of material
S849910A
CODE
Code
S849910A
LODDEST
LOD Destination
LODLEVEL
LOD Level
WIDTH
Width
cm
Enter value for WIDTH
Width
mm
cm
inch
ft
HEIGHT
Height
cm
Enter value for HEIGHT
Height
mm
cm
inch
ft
RA
Steam free
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S849910A
SDESCR1
Very Short Description 1
INDA Mirr.W/Ligh. Mi.4mm Sat.B. S849910A
SDESCR2
Very Short Description 2
MIRRORS L70xH70xP3 Silver glazed satin
ARTDESC
Article Description
Brand: INDA Serie: MIRRORS Mirror with Lighting Mirror (Glass 4 mm) Satin border Prod. No.: S849910A L70xH70xP3 Aluminium Silver glazed satin
INTERCODE
International Codes
EAN-13:8021586761293
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
DEPTH
Depth
3 cm
WEIGHT
Weight
7.5 kg
SER
Series
Pola easy
LINE
Line
Mirror with Lighting
MOD
Model
S849910A
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
FINSTRUT
Structure Of Finishes
Silver glazed satin
GROUPROD
Product grouping
S84
STRUT
Material structure
Aluminium
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D