Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
PORTOLE EASY OVAL - Oval mirror with frosted glass edge that diffuses light
Bill of material
S870258WM
CODE
Code
S870258WM
LODDEST
LOD Destination
LODLEVEL
LOD Level
WT
Watt
26 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S870258WM
SDESCR1
Very Short Description 1
INDA Mirr.W/Ligh. Mi.4mm Sat.B. S872090
SDESCR2
Very Short Description 2
MIRRORS L50xH80xP3,5 White matt
ARTDESC
Article Description
Brand: INDA Serie: MIRRORS Mirror with Lighting Mirror (Glass 4 mm) Satin border Prod. No.: S872090 L50xH80xP3,5 White matt
INTERCODE
International Codes
EAN-13:8021586845313
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
80 cm
WIDTH
Width
50 cm
DEPTH
Depth
3.5 cm
WEIGHT
Weight
10 kg
SER
Series
Portole easy
LINE
Line
Mirror with Lighting
MOD
Model
S872090
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Product grouping
S87
FINSTRUT
Frame finish
Matt White
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D