Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
PORTOLE EASY RECTANGULAR - RECTANGULAR mirror with frosted glass edge that diffuses light
Bill of material
S870020WM
CODE
Code
S870020WM
LODDEST
LOD Destination
LODLEVEL
LOD Level
WIDTH
Width
cm
Enter value for WIDTH
Width
mm
cm
inch
ft
RA
Steam-free
WT
Watt
36 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S870020WM
SDESCR1
Very Short Description 1
INDA Mirr.W/Ligh. Mi.4mm Sat.B. S870020WM
SDESCR2
Very Short Description 2
MIRRORS L80xH64xP3.5 White matt
ARTDESC
Article Description
Brand: INDA Serie: MIRRORS Mirror with Lighting Mirror (Glass 4 mm) Satin border Prod. No.: S870020WM L80xH64xP3.5 White matt
INTERCODE
International Codes
EAN-13:8021586845177
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
64 cm
DEPTH
Depth
3.5 cm
WEIGHT
Weight
10 kg
SER
Series
Portole
LINE
Line
Mirror with Lighting
MOD
Model
S870020WM
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Product grouping
S87
FINSTRUT
Frame finish
Matt White
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D