Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
PORTOLE EASY ROUND - Round mirror with frosted glass edge that diffuses light
Bill of material
S870320WM
CODE
Code
S870320WM
LODDEST
LOD Destination
LODLEVEL
LOD Level
L
Width
cm
RA
Steam-free
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S870320WM
SDESCR1
Very Short Description 1
INDA Mirr.W/Ligh. Mi.4mm Sat.B. S870320WM
SDESCR2
Very Short Description 2
MIRRORS L80xH80xP3.5 White matt
ARTDESC
Article Description
Brand: INDA Serie: MIRRORS Mirror with Lighting Mirror (Glass 4 mm) Satin border Prod. No.: S870320WM L80xH80xP3.5 White matt
INTERCODE
International Codes
EAN-13:8021586845276
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
80 cm
WIDTH
Width
80 cm
DEPTH
Depth
3.5 cm
WEIGHT
Weight
10 kg
SER
Series
Portole
LINE
Line
Mirror with Lighting
MOD
Model
S870320WM
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Pool products
S87
FINSTRUT
Frame finish
Matt White
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D