Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
PORTOLE+ RECTANGULAR - RECTANGULAR mirror with frosted glass edge that diffuses light
Bill of material
S871220WM
CODE
Code
S871220WM
LODDEST
LOD Destination
LODLEVEL
LOD Level
WIDTH
Width
cm
Enter value for WIDTH
Width
mm
cm
inch
ft
RA
Steam-free
BT
Bluetooth
WT
Watt
93 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S871220WM
SDESCR1
Very Short Description 1
INDA Sp.arr.rett.c/luce. S871220WM
SDESCR2
Very Short Description 2
PORTOLE+ L80xH64xP3.5 Bianco opaco
ARTDESC
Article Description
Brand: INDA Serie: PORTOLE+ Specchio d arredo rett. con luce Prod. No.: S871220WM L80xH64xP3.5 Bianco opaco
INTERCODE
International Codes
EAN-13:8021586846426
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
64 cm
DEPTH
Depth
3.5 cm
WEIGHT
Weight
10 kg
SER
Series
Portole+
LINE
Line
Mirror with Lighting
MOD
Model
S871220WM
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Product grouping
S872020
FINSTRUT
Frame finish
Matt White
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D