Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
PP/EPDM - Pressure holding valve Type V86
Bill of material
517003269
CNSORDERNO
order number
517003269
TYPVIS
Type
Typ V86
GH
Housing
PP
MN
Membran
EPDM
AN
Port
DN
Nominal size
INFO
Data sheet
Produktinformationen
DG
Ø DG
180 mm
H
Height H
271 mm
SH
Height h
47.5
L
Length L
284 mm
SD
Ø d
75 mm
SLS
Length ls
- mm
LS
Length LS
- mm
SS
Wall thickness s
- mm
SDM
Ø dm
- mm
SDU
Ø du
- mm
SLE
Length le
- mm
SZ
Length z
- mm
SDB
Ø db
- mm
LF
Length Lf
- mm
K
LKR Ø K
- mm
NXSD2
n x Ø d2
- mm
SB
Width b
- mm
D
Ø D
- mm
GEW
Weight
5.90 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D