Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PP2003-A1_S54451-B61-A1
Bill of material
S54451-B61-A1
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
PP2003-A1 Merawex ZDSO-400-DR2 320 Ah
SA110ID05
Product type (ASN)
PP2003-A1
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID05
Width
483.00 mm
SA700ID06
Depth
283.00 mm
SA700ID07
Height
45.00 mm
SA700ID08
mass (net)
5.20 kg
LINK
Product link
http://www.siemens.com/btproduct?S54451-B61-A1
SA810ID03
Order number
S54451-B61-A1
SA810ID04
Datanorm number
S54451-B61-A1
SA810ID06
GTIN number
SA810ID10
Description text
PP2003-A1 Merawex ZDSO-400-DR2 320 Ah
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210426
ETIMCLASSC
ETIM classcode
EC011878
ETIMCLASSN
ETIM classname
Battery
IFCEXPORT
IfcExportAs
IfcOutlet.POWEROUTLET
OMNICLASSNU
OmniClass number
23-35 31 11
OMNICLASS
OmniClass title
Power Supply Devices
UNICLASSC
Uniclass code
Pr_60_70_64_93
SA740ID04
Approval markings
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.