Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 0,8m
Bill of material
HARTING 33592220080012
MANUID
Product number of the Manufacturer
33592220080012
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 0.8 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 0.8 m
MANUTYPEDESC
Manufacturer Type Description
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 0,8m
SUPPLIERALTNO
Alternative product number
33 59 222 0080 012
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAO057
Product type
PPv4 2.0 Power 48V/12A 4G1,5qmm HMH 0,8m
AAO742
Brand
HARTING PushPull (V4)
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
No generation actions are associated with this part