Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PPv4 Power 250V/16A 3G1.5qmm PUR 30m
Bill of material
HARTING 33592223000001
MANUID
Product number of the Manufacturer
33592223000001
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 30 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Cable length: 30 m
MANUTYPEDESC
Manufacturer Type Description
PPv4 Power 250V/16A 3G1.5qmm PUR 30m
SUPPLIERALTNO
Alternative product number
33 59 222 3000 001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAO057
Product type
PPv4 Power 250V/16A 3G1.5qmm PUR 30m
AAO742
Brand
HARTING PushPull (V4)
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
No generation actions are associated with this part