Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
PRF13 Plug - PRF Series - Precision 1.85 mm Cable Connector
Bill of material
PRF13-P-C-VP-047A-SS
PN
Part Number
PRF13-P-C-VP-047A-SS
SERIES
Series
PRF13
SZ
Size
-13: 1.35mm
GE
Gender
TYPE
Type
-C: Cable
FINISH
Finish
-VP: 50μ" Precision Gold, Center Contact, Passivated Outer Contact
CT
Cable Type
-047A: 047A Temp-Flex 1000671047
ORI
Orientation
-S : Straight
TERM
Termination
-S: Solder Clamp
BP
Packaging
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D