Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
PRF18 Series - PRF18 Series - Precision 1.85 mm Cable Connector
Bill of material
PRF18-J-C-EP-047D-SS
PN
Part Number
PRF18-J-C-EP-047D-SS
SERIES
Series
PRF18
SZ
Size
-18: 1.85mm
GE
Gender
TYPE
Type
-C: Cable
FINISH
Finish
-EP: 50µ" Extra Heavy Gold Center Contact, Passivated Outer Contact
CT
Cable Type
ORI1
Orientation
-S: Straight
ORI2
Orientation
-S: Solder Clamp
OPTION
Option
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D