Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Samtec
Description
PRF35 Series - PRF35 Series - Precision 3.50 mm Cable Connector
Bill of material
PRF35-J-C-EP-160-SS
PN
Part Number
PRF35-J-C-EP-160-SS
SERIES
Series
PRF35
SZ
Size
-35: 3.50mm
GE
Gender
TYPE
Type
-C: Cable
FINISH
Finish
-EP: 50µ" Extra Heavy Gold Center Contact, Passivated Outer Contact
CT
Cable Type
ORI1
Orientation
ORI2
Orientation
-S: Solder Clamp
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D