Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
PRF92 Series - PRF92 Series - Precision 2.92 mm Cable Connector
Bill of material
PRF92-J-C-EP-047D-SS
PN
Part Number
PRF92-J-C-EP-047D-SS
SERIES
Series
PRF92
SZ
Size
-92: 2.92mm
GE
Gender
TYPE
Type
-C: Cable
FINISH
Finish
-EP: 50µ" Extra Heavy Gold Center Contact, Passivated Outer Contact
CT
Cable Type
ORI1
Orientation
ORI2
Orientation
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D