Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Prism with spring finger - -
Bill of material
285810
BEST
Order No.
285810
SSTELLE
Interface fitted
SWA 8 mm
SPANNB
Clamping range
Ø 2-25 mm
H
height
45 mm
L
Prism length
20 mm
BS
Description
Information
Infotext
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D